Step up your connectivity with Fairview Microwave's meticulously crafted rubberducks and whip style antennas, tailor-made for diverse radio applications. Witness an effortless plug-and-play experience brought to you by these lightweight, compact gems, all fine-tuned for precision frequency coverage. Embrace the sheer convenience of our stubby style antennas, designed for those who prioritize space without compromising on performance.
Availability
Fairview Microwave’s rubberduck antennas are in-stock and ready to ship with no minimum order quantities.
Connectivity Options
Multiple connector choices including SMA Male, RPSMA, and 90-degree options offer seamless integration.
Uncompromised Protection
Each antenna boasts water and dust ingress protection for reliable performance.
4G LTE and 5G Readiness
Stay ahead with antennas specifically designed for 4G LTE and 5G band operations.
Diverse Frequency Coverage
These antennas efficiently cover pivotal frequencies including 2.4GHz, 5GHz, CBRS, 868 MHz, and 916 MHz.
Gain Excellence
Boasting 0-4.5 dBi gain rubberducks, our antennas ensure optimized signal strength.
Unique Styles for Varied Needs
Choose from concave, stubby, blade style, or tilt and swivel style antennas for maximum utility and aesthetics.
2.4 GHz to 5.85 GHz Dual Band Antenna, Monopole, 90-degree angle, SMA Male Connector, 2.1 and 5.47 dBi Gain
2.4 GHz to 2.5 GHz Concave Shaped Antenna, Dipole, SMA Male Connector, 3 dBi Gain
3.3 GHz to 3.8 GHz Blade Style Antenna, Dipole, SMA Male Connector, 4.5 dBi Gain
650 MHz to 3.31 GHz LTE Antenna, Tilt and Swivel, Monopole, SMA Male Connector