To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

New! Step Attenuators

We offer a series of in-stock, Step Attenuators for instrumentation, precision measurements, prototyping and characterization production system and other applications requiring precise control of signal levels

Adjust attenuation values with pinpoint accuracy

Availability

Available for same-day shipping with no minimum order quantities

Excellent Accuracy

Attenuation accuracy of as low as +/- 0.5 dB for use in high-reliability applications requiring precise control of signal levels

Superior Performance Characteristics

1 dB maximum insertion loss and a maximum VSWR of 1.4:1

Features

Wide Coverage

Operating frequency range up to 18GHz

Multiple Step Sizes

Attenuation step sizes from 1dB to 10dB depending on the model

Connector Options

SMA and N-type connectorized designs

Wide Attenuation Range

Up to 99dB attenuation level

View all our legacy RF Step Attenuators