To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Ultra-Broadband PIN Diode Switches

Wave goodbye to signal direction woes. Unleash the power of Fairview Microwave's ultra-broadband PIN diode switches, crafted with precision to address challenges of high-frequency signal routing. Whether you're operating in the fields of 5G communications, radar technology, broadband jamming, or more, these switches provide the reliable performance you need.

Overcoming Signal Routing Challenges with Ultra-Broadband PIN Diode Switches

Check Mark

Availability

Fairview Microwave’s ultra-broadband PIN diode switches are in-stock and ready to ship same-day with no minimum order quantities.

Check Mark

Spectrum Mastery

These switches cut through the noise, covering a vast frequency range from 1 MHz to 75 GHz, incorporating all key market bands.

Check Mark

Tailored to Your Needs

With 10 unique SP2T, SP4T, or SP8T models available in both reflective and absorptive designs, we've got the precise solution for your specific requirements.

Ultra-Broadband PIN Diode Switch Features

Built to Endure

From SMA to 1.8mm RF connectors, each switch is encased in a rugged, compact, MIL-Grade package, ready to endure the harshest conditions such as extreme altitude, shock, humidity, and vibration.

High Voltage Handling

These switches can handle up to 1 Watt CW, allowing you to focus on your work without worrying about power handling constraints.

Trustworthy in Extremes

Crafted for resilience, Fairview Microwave’s assemblies remain operational in temperatures as low as -40°C and as high as +85°C. No more worries about performance under severe conditions.

Speed that Shatters Barriers

Time is of the essence. Our switches' ultra-fast response times of just 50 nanoseconds keeps you ahead of the curve in high-speed applications