To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Voltage Controlled Phase Shifters

Fairview Microwave introduces an expanded lineup of analog and TTL (transistor - transistor logic) programmable voltage controlled RF phase shifters, designed to revolutionize your experience in the RADAR, 5G, research and development, and many more realms. Our advanced voltage control phase shifters transform the way you interact with RF and Microwave systems, providing the precision, versatility, and robustness you need to excel.

Unleashing Superior Signal Control with Analog and TTL Programmable Phase Shifters

Check Mark

Availability

Fairview Microwave’s analog and TTL programmable components are in-stock and ready to ship same-day with no minimum order quantities.

Check Mark

Broad Spectrum of Frequency Bands

These phase shifters for RF, microwave and millimeter waves cover a broad range of frequencies from 0.5 GHz to 33 GHz, ensuring compatibility with all your varied applications.

Check Mark

High-Tech TTL Programmable Models

With these 5 or 6 Bit logic controlled programmable phase shifting, experience 360° phase range and seamless control.

Analog and Transistor - Transistor Logic Programmable Radio Frequency Phase Shifters Features

Optimized Environmental Resilience

Designed to meet environmental test conditions for altitude, vibration, humidity, and shock, our phase shifters demonstrate exceptional resilience.

Superior Power Handling

Maximum RF input power levels up to +30 dBm empower your operations like never before.

Diverse Band Inclusion

Models accommodate popular radio frequency bands including VHF, L, S, C, X, Ku, K, and Ka, ensuring our phase shifters fit perfectly into your existing systems.

Robust Packaging

Housed in rugged MIL-grade coaxial packages and withstanding temperature ranges from -40°C to +85°C for the highest reliability.