Fairview Microwave's waveguide fixed attenuators are available in a range of sizes including WR-10, WR-12, WR-15, WR-19, WR-22, and WR-28. These attenuators provide precise attenuation levels of 3dB, 6dB, 10dB, 20dB, and 30dB, and are equipped with UG style cover flanges. With a power handling capacity of up to 5W and a frequency range extending up to 110GHz, these attenuators ensure reliable performance for high-frequency applications.
Availability
Fairview Microwave’s waveguide fixed attenuators are in-stock and ready to ship with no minimum order quantities.
High-Frequency Performance
These attenuators deliver consistent performance up to 110GHz for minimal signal loss and precise attenuation.
Versatile Applications
Suitable for various applications, including telecommunications, broadcasting, and high-frequency testing environments.
High Power Handling
Capable of handling up to 5W, making them suitable for demanding RF applications.
Multiple Attenuation Levels
Available in 3dB, 6dB, 10dB, 20dB, and 30dB options to provide precise signal control.
UG Style Cover Flanges
Equipped with UG style cover flanges to ensure secure and reliable connections.
Wide Range of Waveguide Sizes
Compatible with WR-28, WR-22, WR-19, WR-15, WR-12, and WR-10 waveguide sizes for versatile usage.
WR-28 Waveguide Attenuator Fixed 3 dB Operating from 26.5 GHz to 40 GHz, UG-599/U Round Cover Flange, 5W Max Power
WR-28 Waveguide Attenuator Fixed 6 dB Operating from 26.5 GHz to 40 GHz, UG-599/U Round Cover Flange, 5W Max Power
WR-28 Waveguide Attenuator Fixed 10 dB Operating from 26.5 GHz to 40 GHz, UG-599/U Round Cover Flange, 5W Max Power
WR-28 Waveguide Attenuator Fixed 20 dB Operating from 26.5 GHz to 40 GHz, UG-599/U Round Cover Flange, 5W Max Power