To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Wi-Fi 6E 2.4 GHz, 5 GHz and 6 GHz RF Components

Elevate your wireless capabilities with Fairview Microwave's top-tier Wi-Fi 6E 2.4 GHz, 5 GHz and 6 GHz RF components. An essential lifeline for wireless connectivity, these RF components empower robust data transmission, tailored to applications demanding crystal-clear wireless, satellite, and telecommunication links.

Achieve Unrivalled Speed and Efficiency with 2.4 GHz, 5 GHz and 6 GHz Wi-Fi 6e Components

Check Mark

Availability

Fairview Microwave’s Wi-Fi 6E components are in-stock and ready to ship same-day with no minimum order quantities.

Check Mark

Multifaceted Connector Options

Our components boast SMA, N-type, and TNC connectorized designs, offering you a range of connection options for any configuration.

Check Mark

Spectrum of Attenuation Options

With our attenuators spanning from 1dB to a hefty 30dB, you hold the reins to robust power control.

Wi-Fi 6E Component Features

Frequency Maestro

From silent whispers to roaring thunders, Fairview Microwave’s components handle frequencies up to 12GHz, laying out an expansive bandwidth for your data.

Powerhouse Performer

Bulging with power ratings reaching up to 10W, these RF components handle demanding performance thresholds with ease.

Future-Ready Compatibility

Bridging the gap between today and tomorrow, these Wi-Fi 6E components offer seamless compatibility with the upcoming range of new devices.

Material Mastery

Select from brass and stainless-steel bodies for unmatched longevity and optimum performance.