Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Temperature Conditioned Low Loss RA TNC Male to N Male Cable LL142 Coax

SKU: FMHR0171
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Product Documents
Key Specifications
Key Specifications.
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberLL142-27478
RF Cable TypeLL142
RF Cable Impedance50
Description

Temperature Conditioned Low Loss RA TNC Male to N Male Cable LL142 Coax

RF cable assembly part number FMHR0171 temperature conditioned low loss RA TNC male to N male cable LL142 coax from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Temperature conditioned low loss RA TNC male to N male cable LL142 coax, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with TNC cable connection on one end and a N type cable connection on the other end. Our TNC cable assembly has a male gender on end one and male on end two. TNC cable FMHR0171 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview TNC male to type N male cable assembly FMHR0171 is built with LL142 coax and it is a flexible design. Our TNC cable assembly is manufactured with right angle 50 Ohm TNC to 50 Ohm type N cable connectors and has a 50 Ohm impedance for the cable. RF specs for this TNC right angle male to type N male cable can be found on its specifications datasheet PDF above. Keep in mind that FMHR0171 can also be used as a N type male to TNC male cable because the assembly operates in both directions.

TNC right angle male to type N male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality TNC to type N cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of TNC cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.