To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

TFT-5G-402 Low PIM Flexible Coax Cable Blue FEP Jacket

SKU: TFT-5G-402-BULK
Pricing
QUANTITY (FEET)PRICE
1-24$5.25
25-49$5.04
50-99$4.88
100-249$4.78
250+Call
* All Prices are in US Dollars and do not include duties
* Quantity selected indicates total length of bulk cable(i.e.inputing 10 indicates a 10 foot section),Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Buy
 

bbb

Available Feet: 50
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Generic NameTFT-5G-402
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePTFE
Velocity of Propagation76 %
Jacket Diameter0.16 in
Jacket MaterialFEP
No. of Shields2
Passive Intermodulation-160 dBc
RF Shielding80 dB
Frequency, Max6 GHz
Max Operating Temperature150 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time0.75 in
Coax TypeCoax
Description

TFT-5G-402 Low PIM Flexible Coax Cable Blue FEP Jacket

TFT-5G-402 coax cable from Fairview is only one of a large number of radio frequency twinaxial and coaxial cable types specifically stocked to be ready for quick shipment. Fairview Microwave TFT-5G-402-BULK coax cable is manufactured in a flexible design and has a 50 Ohm impedance.This low pim flexible 50 Ohm coax cable TFT-5G-402 is constructed with a 0.16 inch diameter and FEP jacket.

TFT-5G-402 TFT-5G-402-BULK flexible 50 Ohm coax cable with FEP jacket is rated for a 6 GHz maximum operating frequency. This 50 Ohm 0.16 inch diameter and low pim flexible coax cable is built with a shield count of 2 and RF shielding of 80 dB.

Fairview Microwave TFT-5G-402 coax is constructed with PTFE dielectric and a maximum operating temperature of 150 degrees C. TFT-5G-402 coax cable specs for this wire properties can be found on its RF coax cable TFT-5G-402 datasheet PDF specifications above.

TFT-5G-402 cable is part of more than one million RF, microwave and millimeter wave parts in stock at Fairview. This low pim TFT-5G-402 coax cable is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency twinaxial and coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.