Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

TNC Attenuators 10 dB Fixed

TNC attenuators fixed (also known as Threaded Neill–Concelman or threaded BNC attenuator) from Fairview Microwave ship same-day globally from our ISO registered facility. Fairview Microwave TNC attenuator fixed coaxial series supports a maximum attenuation level of 10 decibel (dB) with 50 Ohm impedance and is in-stock regularly. Our high-quality 50 Ohm TNC attenuators category with 10dB (decibel) max. are manufactured with TNC connector out. This TNC to TNC fixed attenuator series includes female or male (jack or plug) in and female or male (jack or plug) out genders. 18 GHz maximum frequency TNC attenuator series at 10 dB can be ordered even late in the day for same-day shipping worldwide. Fairview Microwave expert technical support and a knowledgeable sales team can answer your 10 dB TNC attenuator female or male (jack or plug) / female or male (jack or plug) questions and help with your purchases.

Fairview Microwave provides a wide range of high, medium and low power attenuators for RF, microwave and millimeter wave applications, this female or male (jack or plug) TNC attenuator series at 10dB fixed are built to provide 300 Watt maximum input power. Our fixed 300 Watt TNC attenuators at 10 dB attenuation maximum have various body material and plating. Black aluminum heatsink, black anodized aluminum heatsink, brass or passivated stainless steel is an example of the attenuator body material in this TNC coaxial category. Tri-metal plating is among the material used on the TNC fixed attenuator body for these components. The Fairview Microwave website product pages are where to find our 10 dB TNC attenuator design datasheet specifications with CAD drawing, dimensions and other specs in PDF for download.

TNC attenuator SKUs at 300 Watt in 10 dB have Voltage Standing Wave Ratio (VSWR) specifications of 1.25:1, 1.35:1, 1.4:1, 1.45:1 or 1.6:1. Our 300 Watt TNC attenuators with 1.25:1, 1.35:1, 1.4:1, 1.45:1 or 1.6:1 VSWR at 10 dB have a product length of 1.56, 1.98, 2.08, 4.01, 4.5 or 4.9. Fairview Microwave has been in business since 1992 and is considered an industry leader for providing high-quality RF, microwave and millimeter wave components as with these 10dB fixed TNC attenuators (Threaded Neill–Concelman or threaded BNC). Because of our expertise, history, stock availability and more; trust Fairview Microwave to be your first source for your RF components like our TNC attenuator 10 dB fixed coaxial products.