TNC female (jack) connectors, also known as Threaded Neill–Concelman or threaded BNC, ship from the Fairview Microwave the same business day to local, national or international destinations are in-stock continually for quickest shipping. We have been known as a RF/microwave and millimeter wave leader in the industry and in business since 1992. Our TNC female/jack connectors are available for coax, PCB (printed curcuit board) or terminal termination type. Expert RF technical support and customer support/sales teams at Fairview Microwave provide the answers to your coaxial, printed circuit board or terminal TNC female / jack connector questions.
Fairview Microwave TNC jack connectors for coaxial, printed circuit board or terminal includes clamp/solder, crimp/solder, solder or solder/solder attachment methods. TNC jack series for making coaxial cable assemblies interface with .047 sr, fm-sr086altn, fm-sr141altn, LL142, LL160, RG142, RG316 or RG405. These Fairview Microwave PCB connectors with female gender include edge mount design and terminal applications are solder cup, stub or terminal interfaces. Female TNC 4 hole panel mount flange or bulkhead are available and the whole category supports 2, 3, 6, 11 or 18 GHz frequency maximums. Fairview Microwave 50 Ohm TNC (Threaded Neill–Concelman or threaded BNC) female (jack) connector datasheet document has specifications, dimensions, CAD drawings and more is ready for download on the product detail pages in PDF format.
Our RF connector series with TNC female/jack is built with brass or passivated stainless steel body and have plating of gold, nickel, silver or tri-metal. Beryllium copper, brass or phosphor bronze contact material and gold or gold over nickel contact plating are construction materials. In business since 1992 and an established RF/microwave industry leader, Fairview Microwave should be your choice. But with having a significant depth and breadth of constantly in-stock inventory as well as the quality and RF support you need; Fairview Microwave should not only be the first choice for TNC female (jack) connectors, we should be your first choice of where to find and source all RF, microwave and mmWave components.