Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RA TNC Female Bulkhead Connector Crimp/Solder Attachment for LMR-200 Cable , .480 inch D Hole

SKU: SC4258
Pricing
QUANTITYPRICE
1-24$29.19
25-49$28.02
50-99$27.15
100-249$26.56
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 22
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SC4258
Datasheet
SC4258
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesTNC
Connector GenderFemale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodCrimp/Solder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1LMR-200
Description

Right Angle TNC Female (Jack) Bulkhead Connector For LMR-200 Cable, .480 inch D Hole, Crimp/Solder

SC4258 RA TNC female bulkhead coaxial connector from Fairview Microwave has an interface type of LMR-200 and a 50 Ohm impedance. This TNC female bulkhead connector uses shield attachment of crimp/solder attachment for the contact. Our female TNC right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

Right angle TNC female bulkhead coaxial RF connector has a ptfe dielectric type and a VSWR of . This Fairview Microwave TNC coaxial connector has a brass body with nickel plating. Our SC4258 TNC RA connector uses brass contact and a nickel plating material. This TNC female right angle bulkhead coaxial RF connector is RoHS compliant, you can find this TNC female right angle bulkhead coaxial connector datasheet specifications above.

Fairview Microwave RA female TNC bulkhead connector purchases will ship the same day. Our bulkhead TNC right angle female LMR-200 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom TNC cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.