To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

TNC T Adapter Female (Jack)-Male (Plug)-Female (Jack), Nickel Plated Brass Body, High Temp

SKU: SM5749
Pricing
QUANTITYPRICE
1-24$7.43
25-49$7.06
50-99$6.69
100-249$6.39
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 846
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1TNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Connector Series 3TNC
Connector Gender 3Female
Frequency, MinDC
Frequency, Max6 GHz
Adapter Body StyleTee
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Nickel
Description

TNC T Adapter Female (Jack)-Male (Plug)-Female (Jack), Nickel Plated Brass Body, High Temp

TNC adapter SM5749 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our TNC to TNC adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm TNC adapter is manufactured to precise RF adapter specifications .

TNC to TNC adapter is constructed with female gender on side 1 and male on side 2. SM5749 TNC female to TNC male coaxial adapter from Fairview is a tee body style. This tee TNC adapter is also known as a TNC T connector.

Fairview female TNC to male TNC adapter is part of over one million RF, microwave and millimeter wave components in stock. Our tee TNC adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build TNC coaxial cables that ship quickly from our facility for all your RF adapter component needs.