Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

TNC Female Bulkhead to RA MCX Male Cable RG-316 Coax

SKU: SCB15777
Cable length
DISCONTINUED PRODUCT
Search for alternative
Cable Assemblies.
Product Documents
Key Specifications
Key Specifications.
Connector Series 1TNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150
Connector Series 2MCX
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG-316/U
RF Cable TypeRG-316
RF Cable Impedance50
Description

TNC Female Bulkhead to RA MCX Male Cable RG-316 Coax

RF cable assembly part number SCB15777 TNC female bulkhead to RA MCX male cable RG-316 coax from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. TNC female bulkhead to RA MCX male cable RG-316 coax, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with TNC cable connection on one end and a MCX cable connection on the other end. Our TNC cable assembly has a female gender on end one and male on end two. TNC cable SCB15777 is built in a female to male coaxial assembly design and will ship quickly after the purchase.

Fairview TNC female to MCX male cable assembly SCB15777 is built with INVALID ALIAS LOOKUP FOR *RG-316/U* coax and it is a flexible design. Our TNC cable assembly is manufactured with 50 Ohm TNC to right angle 50 Ohm MCX cable connectors and has a 50 Ohm impedance for the cable. RF specs for this TNC female bulkhead to MCX right angle male cable can be found on its specifications datasheet PDF above. Keep in mind that SCB15777 can also be used as a MCX male to TNC female cable because the assembly operates in both directions.

TNC female bulkhead to MCX right angle male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality TNC to MCX cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of TNC cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.