Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

TNC Male (Plug) Connector for LMR-195 Cable, Crimp/Solder

SKU: TC-195-TM-X
Pricing
QUANTITYPRICE
1-0$6.25
1+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesTNC
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Termination TypeCoax
Interface Type 1LMR-195
Description

TNC Male (Plug) Connector for LMR-195 Cable, Crimp/Solder

TC-195-TM-X TNC male coaxial connector from Fairview Microwave has an interface type of LMR-195 and a 50 Ohm impedance. This TNC male connector uses shield attachment of crimp/solder attachment for the contact. Our male TNC coaxial connector provides a minimum frequency of Error and a maximum frequency of Error.

TNC male coaxial RF connector has a teflon dielectric type and a VSWR of . This Fairview Microwave TNC coaxial connector has a brass body with silver plating. Our TC-195-TM-X TNC connector uses beryllium copper contact and a silver plating material. This TNC male coaxial RF connector is RoHS compliant, you can find this TNC male coaxial connector datasheet specifications above.

Fairview Microwave male TNC connector purchases will ship the same day. Our TNC male LMR-195 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom TNC cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.