Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

TNC Male (Plug) Connector For RG405, FM-SR086CUTN, FM-SR086ALTN Cable, Solder

SKU: FMCN1462
Pricing
QUANTITYPRICE
1-24$18.59
25-49$17.66
50-99$16.73
100-249$15.99
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 61
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesTNC
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1RG405
Interface Type 2FM-SR086CUTN
Interface Type 3FM-SR086ALTN
Description

TNC Male (Plug) Connector For RG405, FM-SR086CUTN, FM-SR086ALTN Cable, Solder

FMCN1462 TNC male coaxial connector from Fairview Microwave has an interface type of RG405, FM-SR086CUTN, FM-SR086ALTN and a 50 Ohm impedance. This TNC male connector uses shield attachment of solder/solder attachment for the contact. Our male TNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

TNC male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.35:1. This Fairview Microwave TNC coaxial connector has a brass body with nickel plating. Our FMCN1462 TNC connector uses brass contact and a nickel plating material. you can find this TNC male coaxial connector datasheet specifications above.

Fairview Microwave male TNC connector purchases will ship the same day. Our TNC male RG405 / FM-SR086CUTN / FM-SR086ALTN connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom TNC cable connector assemblies that will ship quickly from our location.