Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

TNC Male (Plug) Connector For 0.240 inch, LMR-240, LMR-240-DB, LMR-240-UF, RG8X, B7808A Cable, Crimp/Crimp

SKU: SC4272
Pricing
QUANTITYPRICE
1-24$24.19
25-49$22.98
50-99$21.77
100-249$20.80
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 170
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SC4272
Datasheet
SC4272
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesTNC
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Crimp
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency7 GHz
Termination TypeCoax
Interface Type 10.240 inch
Interface Type 2LMR-240
Interface Type 3LMR-240-DB
Interface Type 4LMR-240-UF
Interface Type 5RG8X
Interface Type 6B7808A
Description

TNC Male (Plug) Connector For 0.240 inch, LMR-240, LMR-240-DB, LMR-240-UF, RG8X, B7808A Cable, Crimp/Crimp

SC4272 TNC male coaxial connector from Fairview Microwave has an interface type of 0.240 inch, LMR-240, LMR-240-DB, LMR-240-UF, RG8X, B7808A and a 50 Ohm impedance. This TNC male connector uses shield attachment of crimp/crimp attachment for the contact. Our male TNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 7 GHz.

TNC male coaxial RF connector has a pom dielectric type and a VSWR of . This Fairview Microwave TNC coaxial connector has a brass body with nickel plating. Our SC4272 TNC connector uses brass contact and a nickel plating material. you can find this TNC male coaxial connector datasheet specifications above.

Fairview Microwave male TNC connector purchases will ship the same day. Our TNC male 0.240 inch / LMR-240 / LMR-240-DB / LMR-240-UF / RG8X / B7808A connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom TNC cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.