Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

TNC Male (Plug) Connector for RG316 Cable, Crimp/Solder

SKU: SC4261
Pricing
QUANTITYPRICE
1-24$4.00
25-49$3.80
50-99$3.60
100-249$3.44
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 755
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesTNC
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency3 GHz
Termination TypeCoax
Interface Type 1RG316
Description

TNC Male (Plug) Connector for RG316 Cable, Crimp/Solder

SC4261 TNC male coaxial connector from Fairview Microwave has an interface type of RG316 and a 50 Ohm impedance. This TNC male connector uses shield attachment of crimp/solder attachment for the contact. Our male TNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.

TNC male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.2:1. This Fairview Microwave TNC coaxial connector has a brass body with nickel plating. Our SC4261 TNC connector uses brass contact and a nickel plating material. This TNC male coaxial RF connector is RoHS compliant, you can find this TNC male coaxial connector datasheet specifications above.

Fairview Microwave male TNC connector purchases will ship the same day. Our TNC male RG316 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom TNC cable connector assemblies that will ship quickly from our location.