To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

TNC to BNC Adapters RF Coaxial

Fairview Microwave TNC to BNC adapters RF coaxial ship from our facility same-day. These RF components also referred to as Threaded Neill–Concelman or threaded BNC to Bayonet Neill–Concelman adapter series. TNC to BNC adapter products are regularly in stock. This TNC BNC adapter series can be reversed to become BNC to TNC adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our TNC BNC adapter 50 Ohm. TNC to BNC adapter category includes 50 Ohm female or male to 50 Ohm female or male (jack or plug to jack or plug) gender. 3, 4 and 8 GHz TNC BNC adapter frequency maximums are available. Fairview Microwave coaxial TNC connector to BNC connector adapter category is a between series design.

Hermetically sealed TNC BNC adapters can be found on our website as well. VSWR for this TNC to BNC adapter category is 1.2:1, 1.25:1 or 1.3:1. The Fairview Microwave website is where to find TNC to BNC adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm hermetically sealed variations. TNC BNC adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm TNC to BNC coaxial adapter product line.

TNC to BNC adapters for RF coaxial include brass or passivated stainless steel material on interface 1 bodies. TNC adapter connector 1 body plating example for these products is nickel. Beryllium copper is the TNC adapter interface 1 contact material used to build these RF components from Fairview Microwave. TNC connector 1 contact plating material of gold is available, contact us for any updated options. Brass is an example of BNC (interface number 2) body material. BNC connector 2 contact plating material example is gold, silver. BNC to TNC adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our TNC to BNC adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.