Fairview Microwave TNC to N adapters RF coaxial ship from our facility same-day. These RF components also referred to as Threaded Neill–Concelman or threaded BNC to Type N, N Type, Neill adapter series. TNC to N adapter products are regularly in stock. RF components in this category include TNC to N adapters which are precision. Precision TNC to N adapter series are specialized for those applications. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our TNC N adapter 50 Ohm. TNC to N adapter category includes 50 Ohm female or male to 50 Ohm female or male (jack or plug to jack or plug) gender. 0.5, 10, 11, 12.4, 18 and 3 GHz TNC N adapter frequency maximums are available. Fairview Microwave coaxial TNC connector to N connector adapter category is a between series or in-series design.
TNC to N to 4 hole flange adapter mount type is also available from Fairview Microwave. Our precision TNC 4 hole panel adapters with N second interface are stocked continually like our other parts. VSWR for this TNC to N adapter category is 1.15:1, 1.2:1, 1.25:1, 1.3:1, 1.35:1 or 1.4:1. The Fairview Microwave website is where to find 4 hole flange TNC to N adapter RF coaxial between series or in-series designs within these 50 Ohm to 50 Ohm 4 hole flange mount precision variations. TNC N adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm TNC to N coaxial adapter product line.
TNC to N adapters for RF coaxial include brass or passivated stainless steel material on interface 1 bodies. TNC adapter connector 1 body plating example for these products is nickel or tri-metal. Beryllium copper or brass is the TNC adapter interface 1 contact material used to build these RF components from Fairview Microwave. TNC connector 1 contact plating material of gold, gold over nickel, silver, tri-metal is available, contact us for any updated options. Brass or passivated stainless steel is an example of N (interface number 2) body material. N connector 2 contact plating material example is gold, gold over nickel, silver, tri-metal. Choose Fairview Microwave first, not just because of our TNC to N adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.