Fairview Microwave TNC to TNC adapters RF coaxial ship from our facility same-day. These RF components also referred to as Threaded Neill–Concelman or threaded BNC to Threaded Neill–Concelman or threaded BNC adapter series. TNC to TNC adapter products are regularly in stock. RF components in this category include TNC to TNC adapters which are low pim or precision. Low pim or precision TNC to TNC adapter series are specialized for those applications. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our TNC TNC adapter 50 Ohm. TNC to TNC adapter category includes 50 Ohm female or male to 50 Ohm female or male (jack or plug to jack or plug) gender. 11, 12, 12.4, 18, 2, 3, 4, 6 and 9 GHz TNC TNC adapter frequency maximums are available. Fairview Microwave coaxial TNC connector to TNC connector adapter category is a in-series design.
TNC to TNC to bulkhead adapter mount type is also available from Fairview Microwave. Our low pim or precision TNC bulkhead adapters with TNC second interface are stocked continually like our other parts. Hermetically sealed TNC TNC bulkhead adapters can be found on our website as well. VSWR for this TNC to TNC adapter category is 1.15:1, 1.2:1, 1.25:1, 1.3:1, 1.35:1, 1.5:1, 1.75:1 or 2:1. The Fairview Microwave website is where to find bulkhead (quick disconnect / quick connect / quick lock type) TNC to TNC adapter RF coaxial in-series designs within these 50 Ohm to 50 Ohm bulkhead mount hermetically sealed low pim or precision variations. Low PIM TNC to TNC adapters have -150 passive intermodulation specifications. TNC TNC adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm TNC to TNC coaxial adapter product line.
TNC to TNC adapters for RF coaxial include beryllium copper, brass or passivated stainless steel material on interface 1 bodies. TNC adapter connector 1 body plating example for these products is nickel or tri-metal. Beryllium copper or brass is the TNC adapter interface 1 contact material used to build these RF components from Fairview Microwave. TNC connector 1 contact plating material of gold, gold over nickel, silver is available, contact us for any updated options. Brass or passivated stainless steel is an example of TNC (interface number 2) body material. TNC connector 2 contact plating material example is gold, gold over nickel, silver. Choose Fairview Microwave first, not just because of our TNC to TNC adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.