Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Transfer Latching Electro-Mechanical Relay Switch DC to 12 GHz , TTL, 600W, 28V, 5M Lifecycles, Self Cutoff, Diodes, N

SKU: FMSW6439
Pricing
QUANTITYPRICE
1-4$1,590.00
5-9$1,526.40
10-24$1,462.80
25-99$1,399.20
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMSW6439
Datasheet
FMSW6439
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector SeriesN
Connector GenderFemale
Switch DesignTransfer
Minimum FrequencyDC
Maximum Frequency12 GHz
Impedance50 Ohm
Maximum Input Power (CW)600 Watts
Maximum VSWR1.7:1
Maximum Insertion Loss0.7 dB
Minimum Isolation60 dB
Description

Transfer Latching Electro-Mechanical Relay Switch DC to 12 GHz , TTL, 600W, 28V, 5M Lifecycles, Self Cutoff, Diodes, N

RF electromechanical relay coax switch part number FMSW6439 from Fairview Microwave is one of a huge selection of coaxial switching products for radio, antenna and other types of RF components for typical use, production, laboratory test and measurement, defense / military, etc. which are specifically ready for quick shipment. This electromechanical RF relay switch is manufactured in a transfer design with latching actuator and N ports. Our coaxial transfer electromechanical RF relay switch is rated for a maximum frequency of 12 GHz and a maximum power of 600 Watts (CW).

Electromechanical relay transfer RF switch from Fairview Microwave has a control voltage of 28 Volts. This coaxial electro-mechanical RF relay switch is rated for an insertion loss maximum of 0.7 dB and a minimum isolation of 60 dB. Features of this transfer coaxial relay include: TTL logic and other RF switch specs and features for this electro mechanical relay part number FMSW6439 can be found on its radio frequency electromechanical coax relay switch specifications datasheet PDF above.

Fairview Microwave is where to buy a transfer electromechanical RF relay switch for quick shipment worldwide because this is just one of more than a million RF parts we have available. We also stock a wide selection of other radio frequency electro-mechanical switch relay products that will ship the same day. Transfer RF/microwave and millimeter wave switches for radio, antenna, other types of RF component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and ship same day from our warehouse.