Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

78 Ohm TRB 3-Slot Plug Clamp/Solder 1553 Connector with Bend Relief for M17/176-00002

SKU: FMCN10-06033-206
Pricing
QUANTITYPRICE
1-24$32.22
25-49$30.61
50-99$29.00
100-249$27.71
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 10
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesTRB 3-Slot
Connector GenderPlug
Impedance78 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency500 MHz
Termination TypeCoax
Interface Type 1M17/176-00002
Interface Type 2BEND RELIEF
Description

78 Ohm TRB 3-Slot Plug Clamp/Solder 1553 Connector with Bend Relief for M17/176-00002

FMCN10-06033-206 TRB 3-Slot plug coaxial connector has an interface type of TRB 3-Slot plug which is compatible with M17/176-00002 and BEND RELIEF cables and a 78 Ohm impedance. Fairview Microwave's TRB 3-Slot plug connector uses clamp/solder as an attachment method. Our plug TRB 3-Slot coaxial connector operates at a minimum frequency of DC and a maximum frequency of 500 MHz. This TRB 3-Slot plug RF connector is stocked to be readily available for same business day shipment.

The Fairview Microwave TRB 3-Slot plug coaxial connector has a teflon dielectric type. Fairview Microwave TRB 3-Slot coaxial connector has a brass body with nickel plating. Our FMCN10-06033-206 connector uses beryllium copper contact. This bayonet RF connector can operate at temperatures ranging from -55 to +200 degrees C. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings.

Our high-quality FMCN10-06033-206 connector features a ASTM-B-733 body plating specification. This TRB 3-Slot connector has a gold 30 micro inches inner contact plating.

This Fairview Microwave plug TRB 3-Slot connector will ship the same business day as purchased. Our TRB 3-Slot plug connector is part of our RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.