To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Tunable Band Pass Filter With N Female Connectors From 1 GHz to 2 GHz With a 5% Bandwidth

SKU: SBPF-1000-2000-05-N
Pricing
QUANTITYPRICE
1-4$3,440.00
5-9$3,371.20
10-24$3,302.40
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 7
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
TypeBand Pass
DesignTunable
Min Frequency1 GHz
Max Frequency2 GHz
Maximum Insertion Loss1 dB
Impedance50 Ohm
Input Max VSWR1.5:1
Maximum Power50 Watts
Connector-In SeriesN
Connector-In GenderFemale
Connector-Out SeriesN
Connector-Out GenderFemale
Description

Tunable Band Pass Filter With N Female Connectors From 1 GHz to 2 GHz With a 5% Bandwidth

SBPF-1000-2000-05-N tunable band pass filter from Fairview Microwave is just part of a wide selection of coaxial RF filter products supplied. Our RF tunable band pass filter design is built with N connectors that are female gender. This N tunable bandpass filter design is rated for a VSWR of 1.5:1 and a maximum power of 50 Watts.

Fairview Microwave adjustable bandpass filter has a minimum frequency of 1 GHz and a maximum frequency of 2 GHz. Tunable RF band-pass filter part number SBPF-1000-2000-05-N has a percentage of bandwidth that is 5% and the insertion loss maximum is 1 dB. More coaxial N variable band pass filter design specs for this radio frequency component can be found on its tunable RF bandpass filter PDF specifications datasheet above.

Fairview is where to buy a tunable RF band pass filter with N connectors operating from 1 GHz to 2 GHz with a 5% bandwidth. We also stock a large selection of other variable RF filter products that will ship the same day from our location. RF / microwave and millimeter wave band-pass adjustable filter components and other RF parts for radio, antenna, other types of radio frequency component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and ship same-day from our warehouse inventory.