Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Tunable Band Reject Filter With N Female Connectors From 1 GHz to 2 GHz With a 1% Bandwidth

SKU: SBRF-1000-2000-01-N
Pricing
QUANTITYPRICE
1-4$3,080.00
5-9$3,018.40
10-24$2,956.80
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
TypeBand Reject
DesignTunable
Min Frequency1 GHz
Max Frequency2 GHz
Impedance50 Ohm
Input Max VSWR1.5:1
Maximum Power50 Watts
Connector-In SeriesN
Connector-In GenderFemale
Connector-Out SeriesN
Connector-Out GenderFemale
Description

Tunable Band Reject Filter With N Female Connectors From 1 GHz to 2 GHz With a 1% Bandwidth

SBRF-1000-2000-01-N tunable band reject filter (also called a band-stop filter or notch filter in narrow stopband) from Fairview Microwave is just part of a wide selection of coaxial RF filter products supplied. Our RF tunable band reject filter is built with N connectors that are female and in a 3 section design. This N 3 section tunable band-reject filter design is rated for a VSWR of 1.5:1 and a maximum power of 50 Watts.

Fairview Microwave 3 section adjustable band reject / band-stop filter  has a minimum frequency of 1 GHz and a maximum frequency of 2 GHz. RF band-stop / notch filter part number SBRF-1000-2000-01-N has a percentage of bandwidth that is 1%. More coaxial 3 section N tunable band reject filter specs for this radio frequency component can be found on its  notch / rejection RF filter PDF specifications datasheet above.

Fairview is where to buy a tunable band reject / notch filter with N connectors operating  from 1 GHz to 2 GHz with a 1% bandwidth. We also stock a wide selection of other band-stop RF filter products that will ship the same day from our location. RF / microwave and millimeter wave filter components and other RF parts for radio, antenna, other types of radio frequency component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and ship same day from our warehouse.