Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Tunnel Diode Zero Bias Detector, 18 GHz to 26 GHz, SMA, Negative Video Out, +17 dBm max Pin, 5 nsec Pulse Risetime

SKU: FMMT6024
Pricing
QUANTITYPRICE
1-4$322.86
5-9$309.95
10-24$297.03
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
TypeTunnel Diode Zero Bias
Detector PolarityNegative
Connector In SeriesSMA
Connector In GenderMale
Connector Out SeriesSMA
Connector Out GenderFemale
Minimum Frequency18 GHz
Maximum Frequency26 GHz
Connector In Impedance50 Ohm
Description

Tunnel Diode Zero Bias Detector, 18 GHz to 26 GHz, SMA, Negative Video Out, +17 dBm max Pin, 5 nsec Pulse Risetime

RF dectector FMMT6024 from Fairview is only one component of a large number of radio frequency parts specifically stocked to be readily available for rapid shipment. The Fairview Microwave radio frequency detector is manufactured as a tunnel diode zero bias design and has a 50 Ohm impedance. Our RF tunnel diode zero bias detector is constructed with SMA male to SMA female connectors.

Fairview Microwave SMA to SMA tunnel diode zero bias detector has a minimum frequency of 18 GHz and a maximum frequency of 26 GHz. This SMA coaxial RF tunnel diode zero bias detector part number FMMT6024 has a maximum input power of 17 dBm. Additional RF specs for this Fairview Microwave component can be found on its radio frequency detector datasheet PDF specifications above.

Our RF connectorized detector is only one of more than 1 million RF, microwave and millimeter wave parts we stock. This coaxial tunnel diode zero bias SMA to SMA detector is ready to buy and be shipped worldwide. Fairview also stocks a wide selection of other radio frequency coaxial detector products that ship same-day from our warehouse along with rest of our RF, microwave and millimeter wave components.