Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Type N F/F In/Out Coaxial RF Surge Protector, 800MHz - 2.5GHz, DC Pass, 300W, IP67, 20kA, Hybrid, Bracket Toward Body

SKU: FMSP1010
Pricing
QUANTITYPRICE
1-9$155.99
10-24$149.75
25-99$143.51
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 354
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMSP1010
Datasheet
FMSP1010
3D CAD Model (.step)
Key Specifications
Key Specifications.
Impedance50 Ohm
Connector In SeriesN
Connector In GenderFemale
Connector Out SeriesN
Connector Out GenderFemale
Minimum Frequency800 MHz
Maximum Frequency2.5 GHz
Maximum Input Power300 Watts
DirectionDirectional
Throughput Energy175 uJ
Description