Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Type N F/F In/Out Coaxial RF Surge Protector, 40MHz - 400MHz, DC Pass, 100W, IP67, 20kA, Hybrid, Bracket Toward Body, Stud

SKU: FMSP1018
Pricing
QUANTITYPRICE
1-9$29.75
10-24$28.56
25-99$27.37
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:5
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Product Documents
Key Specifications
Key Specifications.
Impedance50 Ohm
Connector In SeriesN
Connector In GenderFemale
Connector Out SeriesN
Connector Out GenderFemale
Minimum Frequency40 MHz
Maximum Frequency400 MHz
Maximum Input Power100 Watts
DirectionDirectional
Throughput Energy2,500 uJ
Description