Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

UHF Male Connector Solder Attachment for RG59BU, RG62, RG71 Cable

SKU: SC2220
Pricing
QUANTITYPRICE
1-24$4.00
25-49$3.80
50-99$3.60
100-249$3.44
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 978
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SC2220
Datasheet
SC2220
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesUHF
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency300 MHz
Termination TypeCoax
Interface Type 1RG59
Interface Type 2RG62
Interface Type 3RG71
Description

UHF Male (Plug) Connector For RG59, RG62, RG71 Cable, Solder

SC2220 UHF male coaxial connector from Fairview Microwave has an interface type of RG59, RG62, RG71 and a 50 Ohm impedance. This UHF male connector uses shield attachment of solder attachment for the contact. Our male UHF coaxial connector provides a minimum frequency of DC and a maximum frequency of 300 MHz.

UHF male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.3:1. This Fairview Microwave UHF coaxial connector has a brass body with nickel plating. Our SC2220 UHF connector uses brass contact and a nickel plating material. This UHF male coaxial RF connector is RoHS compliant, you can find this UHF male coaxial connector datasheet specifications above.

Fairview Microwave male UHF connector purchases will ship the same day. Our UHF male RG59 / RG62 / RG71 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom UHF cable connector assemblies that will ship quickly from our location.