Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

UHF Male (Plug) to UHF Male (Plug) Adapter, Nickel Plated Brass Body, 1.3 VSWR

SKU: FMAD1190
Pricing
QUANTITYPRICE
1-24$2.00
25-49$1.90
50-99$1.80
100-249$1.72
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 513
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1UHF
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2UHF
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max300 MHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Nickel
Description

UHF Male (Plug) to UHF Male (Plug) Adapter, Nickel Plated Brass Body, 1.3 VSWR

UHF adapter FMAD1190 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our UHF to UHF adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm UHF adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.3:1.

UHF to UHF adapter is constructed with male gender on side 1 and male on side 2. FMAD1190 UHF male to UHF male coaxial adapter from Fairview is a straight body style. This straight UHF connector adapter is an in-line RF adapter design.

Fairview male UHF to male UHF adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight UHF adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build UHF coaxial cables that ship quickly from our facility for all your RF adapter component needs.