To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Ultra-Wide Band Bias Tee, 0.05 MHz to 110 GHz 1.0 mm(m) input, 1.0 mm(f) output, SMC(m) bias Rated to 400 mA and 16V DC

SKU: FMBT1662
Pricing
QUANTITYPRICE
1-4$13,400.00
5-9$12,864.00
10-24$12,328.00
25-99$11,792.00
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
RF Port Connector Series1.0mm
DC Port Connector SeriesSMC
Minimum Frequency0.05 MHz
Maximum Frequency110 GHz
Maximum Voltage16 Volts
Maximum DC Current0.4 Amps
Description

Ultra-Wide Band Bias Tee, 0.05 MHz to 110 GHz 1.0 mm Male input, 1.0 mm Female output, SMC Male bias Rated to 400 mA and 16V DC

Bias Tee (sometimes called a bias T) FMBT1662 from Fairview is only one RF component of a large number of radio frequency products specifically stocked to be highly available for rapid shipment. Fairview Microwave bias tee has an 1.0mm RF port that is male gender. Our 1.0mm bias tee design is rated for a minimum frequency of 0.05 MHz and a maximum frquency of 110 GHz.

Fairview Microwave RF coaxial bias t / tee part number FMBT1662 has a SMC DC port connector with a male gender. This radio frequency wideband bias tee is manufactured to be rated for a max. DC voltage of 16 Volts and a max. current of 0.4 Amps. Our high and low frequency bias tee with 1.0mm connector is designed with a maximum VSWR of . Additional RF specs for this Fairview Microwave component can be found on the bias tee datasheet specifications PDF above.

Our coaxial broadband bias tee is just part of more than one million RF, microwave and millimeter wave components we carry in-stock. This bias tee with 1.0mm RF port is ready to buy and be shipped worldwide. Fairview also stocks a selection of other radio frequency bias tees that ship same day from our warehouse along with rest of our RF, microwave and millimeter wave component products.