Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

500 MHz to 2 GHz Field Replaceable SMA Positive Slope Equalizer, Max Pin +30, 1.4 dB Loss and 2 Fixed Equalizing Value

SKU: FMAT9000
Pricing
QUANTITYPRICE
1-4$277.15
5-9$266.06
10-24$254.98
25-99$243.89
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:2
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Product Documents
Key Specifications
Key Specifications.
Design TypePositive Slope
Input Impedance50 Ohms
Output Impedance50 Ohms
Min Frequency500 MHz
Max Frequency2 GHz
Typical Small Signal Insertion Loss1.4
Connector OptionField Replaceable
Description

500 MHz to 2 GHz Field Replaceable SMA Positive Slope Equalizer, Max Pin +30, 1.4 dB Loss and 2 Fixed Equalizing Value

Fairview Microwave’s FMAT9000 is a positive slope field replaceable equalizer that ships same day worldwide. FMAT9000 has an input impedance of 50 Ohms and an output impedance of 50 Ohms. This field replaceable positive slope equalizer has a maximum RF input power of 30 dBm, and we keep it in-stock constantly. The positive slope equalizer module covers a frequency range from a minimum frequency of 500 MHz to a maximum frequency of 2 GHz.

This field replaceable equalizer FMAT9000 comes equipped with a SMA series female gender connector. Off-the-shelf online or by phone, we ship these high-quality SMA female positive slope equalizers with a broadband frequency of 500 MHz – 2 GHz around the globe. The FMAT9000 30 dBm positive slope limiter exhibits a fixed attenuation response that increases linearly with frequency. Fairview Microwave’s equalizer has an impedance range of 50 Ohms to 50 Ohms as well as the following dimensions: weight of 0.05 lbs, height of 0.39 inches, length of 0.98 inches, and a width of 0.87 inches.

Contact Fairview Microwave’s expert technical support for assistance with FMAT9000, positive slope 1.4 dB typical insertion loss equalizers. The rugged and compact package design of this equalizer supports operation across a wide temperature range of -20 °C to 60 °C and can withstand relative humidity levels up to 95% Non-Condensing. Impressive performance for Fairview Microwave’s positive slope includes low insertion loss of 1.4 dB to a maximum of 2 dB with a typical VSWR of 1.8:1, and maximum RF input power handling 30 dBm. Download our 500 MHz – 2 GHz field replaceable FMAT9000 PDF datasheet with specifications and CAD drawing with dimensions for details.

Fairview Microwave was founded in 1992 and is a reputable supplier of 500 (MHz) – 2 (GHz) positive slope field replaceable 2 dB 1.4 dB equalizers as well as a plethora of other electronic RF components. The field replaceable 30 dBm Equalizer with a typical maximum input VSWR of 2.5:1 by Fairview Microwave is just one of more than 1 million RF, microwave, and equalizer parts we stock. There is no MOQ (minimum order quantity) and we provide same-day shipping—this SMA female equalizer is ready to buy and can be shipped worldwide. Order your female positive slope field replaceable insertion loss of 1.4 dB limiter online today and let our knowledgeable sales staff help you find the right part for your needs.