Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

18 GHz to 40 GHz Field Replaceable 2.92mm Positive Slope Equalizer, Max Pin +30, 2 dB Loss and 6 Fixed Equalizing Value

SKU: FMAT9016
Pricing
QUANTITYPRICE
1-4$577.15
5-9$554.06
10-24$530.98
25-99$507.89
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:2
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Product Documents
Key Specifications
Key Specifications.
Design TypePositive Slope
Input Impedance50 Ohms
Output Impedance50 Ohms
Min Frequency18 GHz
Max Frequency40 GHz
Typical Small Signal Insertion Loss2
Connector OptionField Replaceable
Description

18 GHz to 40 GHz Field Replaceable 2.92mm Positive Slope Equalizer, Max Pin +30, 2 dB Loss and 6 Fixed Equalizing Value

Fairview Microwave’s FMAT9016 is a positive slope field replaceable equalizer that ships same day worldwide. FMAT9016 has an input impedance of 50 Ohms and an output impedance of 50 Ohms. This field replaceable positive slope equalizer has a maximum RF input power of 30 dBm, and we keep it in-stock constantly. The positive slope equalizer module covers a frequency range from a minimum frequency of 18 GHz to a maximum frequency of 40 GHz.

This field replaceable equalizer FMAT9016 comes equipped with a 2.92mm series female gender connector. Off-the-shelf online or by phone, we ship these high-quality 2.92mm female positive slope equalizers with a broadband frequency of 18 GHz – 40 GHz around the globe. The FMAT9016 30 dBm positive slope limiter exhibits a fixed attenuation response that increases linearly with frequency. Fairview Microwave’s equalizer has an impedance range of 50 Ohms to 50 Ohms as well as the following dimensions: weight of 0.03 lbs, height of 0.39 inches, length of 0.59 inches, and a width of 0.63 inches.

Contact Fairview Microwave’s expert technical support for assistance with FMAT9016, positive slope 2 dB typical insertion loss equalizers. The rugged and compact package design of this equalizer supports operation across a wide temperature range of -20 °C to 60 °C and can withstand relative humidity levels up to 95% Non-Condensing. Impressive performance for Fairview Microwave’s positive slope includes low insertion loss of 2 dB to a maximum of 4 dB with a typical VSWR of 2:1, and maximum RF input power handling 30 dBm. Download our 18 GHz – 40 GHz field replaceable FMAT9016 PDF datasheet with specifications and CAD drawing with dimensions for details.

Fairview Microwave was founded in 1992 and is a reputable supplier of 18 (GHz) – 40 (GHz) positive slope field replaceable 4 dB 2 dB equalizers as well as a plethora of other electronic RF components. The field replaceable 30 dBm Equalizer with a typical maximum input VSWR of 2.5:1 by Fairview Microwave is just one of more than 1 million RF, microwave, and equalizer parts we stock. There is no MOQ (minimum order quantity) and we provide same-day shipping—this 2.92mm female equalizer is ready to buy and can be shipped worldwide. Order your female positive slope field replaceable insertion loss of 2 dB limiter online today and let our knowledgeable sales staff help you find the right part for your needs.