Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

USB Frequency Synthesizer PLL, 10 GHz to 20 GHz, -19 dBm Pout, 50 MHz Reference -80 dBc/Hz Phase Noise, SMA

SKU: FMSN3903
Pricing
QUANTITYPRICE
1-4$3,792.02
5-9$3,640.34
10-24$3,488.66
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
DesignUSB
ModeInteger/Fractional
ReferenceInternal (External Optional)
Min Frequency10 GHz
Max Frequency20 GHz
Supply Current 1, Typ500 mA
Output Power, Min-19 dBm
Control/Tuning InterfaceUSB
Package Family (PCB, Coaxial)Coaxial
Reference Input Connector SeriesMMCX
Reference Input Connector GenderFemale
Description

USB Frequency Synthesizer PLL, 10 GHz to 20 GHz, -19 dBm Pout, 50 MHz Reference -80 dBc/Hz Phase Noise, SMA

Fairview Microwave's FMSN3903 is a USB RF frequency Synthesizer module that covers a wide frequency band from 10 GHz to 20 GHz. Manufactured to the highest international standards your FMSN3903 USB synthesizer ships same business day of order. Designed with USB control the frequency Synthesizer comes with coaxial package and supports MMCX female connectors. The RF Synthesizer Module comes complete with a USB Type A - Male and an SMA to MMCX plug cable.

With pout of > +-19 dBm this RF synthesizer includes a USB 2.0 interface that is powered and command controlled directly by a host PC and a SMA female output connector. This high quality USB synthesizer has a Phase Noise of -80 dBc/Hz @ 100kHz offset.

The module operates across a wide temperature range of 0°C to 55°C. Fairview Microwave, Inc.'s USB frequency Synthesizer specialists are on the line and ready to help you with any inquiries you may have on the 10 GHz to 20 GHz -19dBm Synthesizer. The PLL USB Frequency Synthesizer with Phase Lock Indicator is VISA compliant which enables seamless cross platform use.

The USB Type A - Male connector is used for both Power and Control and the PLL synthesizer can be GUI managed via Windows®, Macintosh®, or Linux® platforms, or with SCPI compliant VISA commands (downloadable user manual), or with other system design software such as LabVIEW®. Fairview Microwave offers a line of experts who can assist you with technical support for your PLL USB SMA female RF frequency Synthesizer module or any other rf frequency synthesizer in our inventory. Contact our Phase Lock Indicator synthesizer technical experts or download the FMSN3903 pdf technical data sheet for frequency synthesizer circuit CAD drawing, functional block diagram, and typical performance data. Order your USB Phase Lock Indicator, 10 GHz to 20 GHz, -19 dBm Pout, with 50 MHz Internal (External Optional) Reference, -80 dBc/Hz Phase Noise, USB Type A - Male Divider Out Connector RF frequency synthesizer today. Our FMSN3903 RF frequency Synthesizer is ready for same-day shipment worldwide.