To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

VCO (Voltage Controlled Oscillator) 0.5 inch SMT (Surface Mount), Frequency of 40 MHz to 80 MHz, Phase Noise -117 dBc/Hz

SKU: FMVC11004
Pricing
QUANTITYPRICE
1-24$98.94
25-49$93.99
50-99$89.05
100-249$85.09
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:7
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT