Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

VITA 67 Mini SMP Female to Mini SMP Male Cable FM-F086HF Coax

SKU: FMCA9721
Cable length
Product Documents
Key Specifications
Key Specifications.
Connector Series 1Mini SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Impedance 150
Connector Series 2Mini SMP
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Impedance 250
RF Cable Part NumberFM-F086HF
RF Cable TypeFM-F086HF
RF Cable Impedance50
Description

VITA 67 Mini SMP Female to Mini SMP Male Cable FM-F086HF Coax

RF cable assembly part number FMCA9721 VITA 67 mini SMP female to mini SMP male cable FM-F086HF coax from Fairview Microwave is just one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. The 50 Ohm like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with a mini SMP cable connection on one end and a mini SMP cable connection on the other end. Our mini SMP cable assembly has a female jack on end one and male plug on end two. mini SMP cable FMCA9721 is built in a female to male coaxial assembly design and will ship quickly after the purchase.

Fairview mini SMP female to mini SMP male cable assembly FMCA9721 is built with FM-F086HF coax and it is a flexible coax design. Our mini SMP cable assembly is manufactured with 50 Ohm mini SMP to 50 Ohm mini SMP cable connectors and has a 50 Ohm impedance. RF specs for this mini SMP female to mini SMP male cable can be found on its specifications datasheet PDF above. Keep in mind that FMCA9721 can also be used in the other direction as a mini SMP male to mini SMP female cable because the assembly operates in both directions.

Mini SMP female to mini SMP male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality mini SMP to mini SMP cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of mini SMP cable assemblie s can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.