Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

VITA 67 Mini SMP Male to Right Angle SMP Female Cable FM-P047HF Coax

SKU: FMCA9728
Cable length
Product Documents
Key Specifications
Key Specifications.
Connector Series 1Mini SMP
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Impedance 150
Connector Series 2SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Impedance 250
RF Cable Part NumberFM-P047HF
RF Cable TypeFM-P047HF
RF Cable Impedance50
Description

VITA 67 Mini SMP Male to Right Angle SMP Female Cable FM-P047HF Coax

RF cable assembly part number FMCA9728 VITA 67 mini SMP male to right angle SMP female cable FM-P047HF coax from Fairview Microwave is just one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. The 50 Ohm like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with a mini SMP cable connection on one end and a SMP cable connection on the other end. Our mini SMP cable assembly has a male plug on end one and female jack on end two. mini SMP cable FMCA9728 is built in a male to female coaxial assembly design and will ship quickly after the purchase.

Fairview mini SMP male to SMP female cable assembly FMCA9728 is built with FM-P047HF coax and it is a flexible coax design. Our mini SMP cable assembly is manufactured with 50 Ohm mini SMP to right angle 50 Ohm SMP cable connectors and has a 50 Ohm impedance. RF specs for this mini SMP male to SMP right angle female cable can be found on its specifications datasheet PDF above. Keep in mind that FMCA9728 can also be used in the other direction as a SMP female to mini SMP male cable because the assembly operates in both directions.

Mini SMP male to SMP right angle female coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality mini SMP to SMP cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of mini SMP cable assemblie s can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.