To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Whip Antenna Operates From 880 MHz to 960 MHz With a Nominal 0 dBi Gain MX Input Connector IP67 Rated

SKU: FMAN51164
Pricing
QUANTITYPRICE
1-24$28.59
25-49$27.16
50-99$25.73
100-249$24.59
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:13
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Product Documents
Key Specifications
Key Specifications.
Antenna TypePortable
PolarizationVertical
Minimum Frequency880 MHz
Maximum Frequency960 MHz
Connector SeriesMX
Impedance50 Ohm
Maximum Input VSWR2:1
Description