To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Whip Antenna Operates From 698 MHz to 780 MHz With a Nominal 0 dBi Gain SMA Female Input Connector IP67 Rated

SKU: FMAN51157
Pricing
QUANTITYPRICE
1-24$27.79
25-49$26.40
50-99$25.01
100-249$23.90
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:15
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Product Documents
Key Specifications
Key Specifications.
Antenna TypePortable
PolarizationVertical
Minimum Frequency698 MHz
Maximum Frequency780 MHz
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Maximum Input VSWR2:1
Description