Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

698-960 MHz / 1710-2700 MHz / 3400-4200 MHz Low PIM Rated Indoor/Outdoor V-pol Omni Antenna, 3-4 dBi, 4.3-10 Female Connector

SKU: FM51OM1032
Pricing
QUANTITYPRICE
1-24$21.00
25-49$19.95
50-99$18.90
100-249$18.06
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 10
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Antenna TypeOmni
Direction TypeOmni Directional
PolarizationVertical
Number of Ports1
Minimum Frequency698 MHz
Maximum Frequency4.2 GHz
Connector Series4.3-10
Connector GenderFemale
Impedance50 Ohm
Nominal Gain3 dBi
Max Input Power50
Description

698-960 MHz / 1710-2700 MHz / 3400-4200 MHz Low PIM Rated Indoor/Outdoor V-pol Omni Antenna, 3-4 dBi, 4.3-10 Female Connector

Fairview Microwave’s FM51OM1032 is an omni directional 5G / LTE outdoor omni vertical antenna that ships same day from our facility certified to ISO 9001:2015. The part number FM51OM1032 with a 5GLTEGSM/CDMA band type and 3dBi gain nominal is a omni directional low pim series antenna. Use a single multi-band design low pim omni directional omni vertical antenna for a wide array of telecommunication applications where wide coverage instead of using separate antennas. Ideal for LPWAN/IoT/M2M, CDMA, LTE, 5G applications including NB-IOT, LTE-M, and LoRA, our 698 MHz-4.2 GHz 4.3-10 Type female Connector, omni antenna has a gain of 3dBi.

With an impedance of 50 Ohms and max input power of 50 Watts, the FM51OM1032 low pim omni vertical antenna is well suited for point to multipoint use in large open areas such as base station installations or large campuses. The model FM51OM1032 low pim designed for high reliability in extreme weather conditions can withstand winds up to MPH and temperatures between -55° - 60° deg C. Contact Fairview Microwave's 5G / LTE outdoor antenna experts for any assistance on 698 MHz-4.2 GHz, 3dBi 4.3-10 Type female omni directional low pim connector antennas. Built to broadcast cellular LTE signals the 5GLTEGSM/CDMA band low pim omni directional antenna has a gain nominal of 3dBi gain and standard polarity threaded connector, 4.3-10 type female connector.

Fairview’s FM51OM1032 has a Radome made of abs in wh color and comes from an ISO 9001:2015 certified facility, that uses a rigorous Quality Management System (QMS). The low pim omni directional 698 MHz to 4.2 GHz band antenna eliminates the need to purchase different antennas for each frequency. Suited for all weather operation, our commercial grade, vertical omni antenna made with heavy duty steel mast mounting brackets comes with a tough lightweight abs radome. The included bracket, hardware along with threaded female connector and abs radome, makes installation effortless.

Fairview's type 4.3-10 connectorized FM51OM1032 antenna with 50 Watts max input power comes with a F1 HPBW Vertical Elevation of 83° Degrees, F2 HPBW Vertical Elevation of 65° Degrees and a HPBW Horizontal Azimuth of 360° Degrees. Part FM51OM1032 operating on the 698 MHz to 4.2 GHz cellular band, has a mounting pole diameter of in - in. This rugged, Type 4.3-10 connector has an overall length of 8.31in, width of 2.64in, and weighs 0.66lbs. Use our on-line ordering system to purchase your FM51OM1032 low pim omni directional vertical antenna 24 hours a day with same-day shipping and no MOQs (minimum order quantities).