Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-10 Instrumentation Grade Waveguide H-Bend with UG-387/U-M Flange Operating from 75 GHz to 110 GHz

SKU: SMF-10HB-001A
Pricing
QUANTITYPRICE
1-9$599.00
10-24$575.04
25-99$551.08
100-249$527.12
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Type of BendH-Bend
Waveguide Size 1WR-10
Flange Size 1UG-387/U-M
Waveguide Size 2WR-10
Flange Size 2UG-387/U-M
Frequency, Min75 GHz
Frequency, Max110 GHz
Description

WR-10 Instrumentation Grade Waveguide H-Bend with UG-387/U-M Flange Operating from 75 GHz to 110 GHz

Waveguide bend SMF-10HB-001A from Fairview Microwave is just one part in a large selection of our waveguide components. Fairview waveguide bend is manufactured in a H-Bend type with a WR-10 waveguide size. Our WR-10 H-Bend waveguide is constructed with a UG-387/U-M flange and built to precise RF / microwave / millimeter wave waveguide bend component design specifications.

This WR-10 H-Bend waveguide with UG-387/U-M flange from Fairview is instrumentation grade and in-stock now. Our WR-10 instrumentation grade waveguide bend has a minimum frequency of 75 GHz and a maximum frequency of 110 GHz. Additional specs on this Waveguide bend can be found on the datasheet specifications above.

H-Bend waveguide with WR-10 is part of over one million RF, microwave and millimeter wave components in stock. Our SMF-10HB-001A Wave guide bend is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other waveguide products that ship same day from our facility for all your RF/microwave waveguide component needs.