Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-10 Waveguide Isolator with 25 dB min Isolation from 75 GHz to 110 GHz using Round Cover UG-387/U-Mod Flange

SKU: FMWIR1000
Pricing
QUANTITYPRICE
1-4$1,076.10
5-9$1,033.06
10-24$990.01
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Description

WR-10 Waveguide Isolator with 25 dB min Isolation from 75 GHz to 110 GHz using Round Cover UG-387/U-Mod Flange

Waveguide isolator FMWIR1000 from Fairview Microwave has same-day shipping. Our high-quality WR-10 waveguide isolator achieves 25 dB minimum isolation. Fairview Microwave 25 dB min WR-10 waveguide isolator FMWIR1000 operates in the 75 GHz to 110 GHz frequency range. This 75 GHz to 110 GHz Faraday design WR-10 isolator utilizes round cover flanges. FMWIR1000 110 GHz max frequency isolators feature gold plated UG-387/U-Mod flanges and are available from the Fairview Microwave website or our knowledgeable sales staff.

WR-10 waveguide isolator with 25 dB min isolation and 75 GHz to 110 GHz frequency range has a weight of 0.168 lbs. Waveguide WR-10 isolators with round cover UG-387/U-Mod flanges are continuously in-stock and cover the W band of frequencies. Fairview Microwave has, since 1992, provided high-quality RF parts like this WR-10 W band waveguide Faraday isolator FMWIR1000. These round cover UG-387/U-Mod flange 110 GHz maximum frequency waveguide isolators have a maximum insertion loss of 2.3 dB.

Fairview Microwave industry-leading same-day ship waveguide product line includes these round cover UG-387/U-Mod flange waveguide 75 GHz to 110 GHz isolators which present 1 watt forward power rating. WR-10 W band isolators with 2.3 dB insertion loss prevail in radar systems, telecom infrastructure, R&D labs and military. Waveguide isolator WR-10 with a power rating of 1 watt has a typical voltage standing wave ratio (or VSWR) of 1.5:1. This Faraday isolator with 1.5:1 VSWR at 0.168 lbs measures 2.5 inches long and 0.94 inches high.

Fairview Microwave offers expert tech support on these 75 GHz min frequency WR-10 two-port waveguide isolators with 25 dB min isolation and 2.3 dB insertion loss. Specifications and dimensions for WR-10 W band waveguide isolator FMWIR1000 from Fairview Microwave are included in precise CAD drawings and specs on the PDF datasheet download. With same-day shipping worldwide and our knowledgeable sales staff, Fairview Microwave should be your first choice for waveguide isolators like FMWIR1000 WR-10 with round cover UG-387/U-Mod flanges and 1.5:1 VSWR.