To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-10 Waveguide Down Converter Mixer From 75 GHz to 110 GHz, With an IF Range From DC to 18 GHz And LO Power of +13 dBm, UG-387/U Flange

SKU: FMMD1000
Pricing
QUANTITYPRICE
1-4$2,226.17
5-9$2,137.12
10-24$2,048.08
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:3
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Replaced By: FMWGMX1006
Product Documents