Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-10 Waveguide Section 3 Inch Straight Length With UG-387/U-Mod Round Cover Flange from 75 GHz to 110 GHz in Instrumentation Grade

SKU: SMF-10S001-03
DISCONTINUED PRODUCT
Replaced By: FMW10S010-3
Key Specifications
Key Specifications.
Waveguide Size 1WR-10
Flange Size 1UG-387/U-Mod
Waveguide Size 2WR-10
Flange Size 2UG-387/U-Mod
Length3 inches
Frequency, Min75 GHz
Frequency, Max110 GHz
Description

WR-10 Waveguide Section 3 Inch Straight Length With UG-387/U-Mod Round Cover Flange from 75 GHz to 110 GHz in Instrumentation Grade

Fairview microwave waveguide section SMF-10S001-03 is manufactured in an straight waveguide design. Our straight waveguide section has a waveguide size of WR-10 for side 1 and WR-10 for side 2. This WR-10 waveguide section is constructed with UG-387/U-Mod flange on side 1 and UG-387/U-Mod flange on side 2.

WR-10 waveguide section in straight design is 3 inches in length and instrumentation grade. This 3 inch and instrumentation grade waveguide section in WR-10 size and UG-387/U-Mod flange has a minimum frequency of 75 GHz and a maximum frequency of 110 GHz. Fairview WR-10 straight waveguide section is constructed to precise RF/microwave industry specs and you can find more waveguide section datasheet specifications above.

Fairview Microwave straight waveguide section part number SMF-10S001-03 is in stock at our facility. Our waveguide WR-10 section is only part of over one million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.