To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-10 Waveguide Dual Polarized Horn Antenna, 75 GHz to 110 GHz Frequency Range, 15 dBi Nominal Gain, UG-387/U-M Flange

SKU: FMWAN010-15OMT
Pricing
QUANTITYPRICE
1-4$6,061.00
5-9$5,818.56
10-24$5,576.12
25-99$5,333.68
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Waveguide SizeWR-10
Gain Nominal15
Frequency, Min75 GHz
Frequency, Max110 GHz
Description

WR-10 Waveguide Dual Polarized Horn Antenna, 75 GHz to 110 GHz Frequency Range, 15 dBi Nominal Gain, UG-387/U-M Flange

The FMWAN010-15OMT from Fairview Microwave is a waveguide probe antenna, often known as a waveguide horn, and is just one of several waveguide components we provide. This dual polarized horn is manufactured with a WR-10 waveguide size. Our WR-10 probe antenna is constructed with a UG-387/U-M flange and built to precise RF/microwave/millimeter waveguide horn antenna design specifications.

Fairview Microwave’s WR-10 waveguide antenna with UG-387/U-M flange has a 15 dBi nominal gain and is currently available for purchase. Our WR-10 15 dBi gain dual polarized horn has a minimum frequency of 75 GHz and a maximum frequency of 110 GHz. This waveguide WR-10 probe horn antenna has a typical vertical beam width of 33 degrees and a horizontal beam width of 22 degrees at 3 dB.

The FMWAN010-15OMT waveguide horn antenna with linear/vertical polarization has a typical VSWR of 1.3:1 and is suitable for test and measurement industries. This high-quality 15 dBi gain WR-10 probe antenna has a copper body with gold plating. The dual polarized horn with a UG-387/U-M flange can operate at temperatures ranging from -40 to 85 degrees C.

In the given datasheet specifications, you can find more information about this WR-10 probe waveguide horn with a 75–110 GHz frequency range. This waveguide probe antenna is part of over one million RF, microwave, and millimeter wave components in stock. Our part number FMWAN010-15OMT dual polarized horn is ready for same-day purchase and shipping worldwide. Fairview Microwave also stocks a wide array of other waveguide products that ship the same day from our warehouse for all your RF/microwave and millimeter waveguide component needs.