Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-102 Standard Gain Horn with 15 dBi gain, N Male connector

SKU: FMWAN102-15NM
Pricing
QUANTITYPRICE
1-4$1,170.00
5-9$1,123.20
10-24$1,076.40
25-99$1,029.60
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMWAN102-15NM
Datasheet
FMWAN102-15NM
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-102
Gain Min15
Beam Width, 3dB V31
Beam Width, 3dB H32
Frequency, Min7 GHz
Frequency, Max11 GHz
Description

WR-102 Standard Gain Horn with 15 dBi gain, N Male connector

Waveguide horn with coaxial adapter transition (can also be called a waveguide horn antenna) FMWAN102-15NM from Fairview Microwave is just one part of a large selection of our waveguide components. Our waveguide horn antenna with coax adapter transition is manufactured with a WR-102 waveguide size.

Waveguide antenna FMWAN102-15NM that operates from 7 GHz – 11 GHz it is able to achieve an impressive gain of 15 dBi, is equipped with a WR-102 designation.

This waveguide horn antenna is part of over one million RF, microwave and millimeter wave components in-stock. Fairview also stocks a wide array of other waveguide antenna products that ship same-day from our warehouse for all your RF/microwave and millimeter component needs.