Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-112 Seamless Flexible Waveguide in 36 Inch Using CPR-112G Flange With a 7.05 GHz to 10 GHz Frequency Range

SKU: SMW112SF006-36
Pricing
QUANTITYPRICE
1-4$1,040.00
5-9$998.40
10-24$956.80
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Description

WR-112 Seamless Flexible Waveguide in 36 Inch Using CPR-112G Flange With a 7.05 GHz to 10 GHz Frequency Range

Fairview Microwave SMW112SF006-36 ships same-day worldwide and is a WR-112 seamless flexible waveguide (also known as waveguide cable). Our constantly in-stock WR-112 seamless copper waveguide cables with silver plating are 36 inches long. WR-112 flexible 36” waveguide SMW112SF006-36 by Fairview Microwave is manufactured with cpr-112g brass flanges. These high-quality 36 inch seamless flexible waveguides function up to a maximum frequency of 10 GHz. Fairview Microwave offers expert tech support help on these 7.05 GHz minimum to 10 GHz maximum silver-plated flexible waveguides with cpr-112g brass flanges.

Waveguide components like SMW112SF006-36 WR-112 10 GHz 36 in. cables with high-quality neoprene sleeves, have been provided by Fairview Microwave since 1992 (Sun Moon Electronics originally). Fairview Microwave 7.05 GHz minimum frequency cpr-112g brass flange 36-inch seamless waveguide cables have a one-time maximum offset rotation (or MOR) of 35° degrees/ft. Our 7.05 GHz to 10 GHz frequency range flexible waveguide with 35° degrees/ft MOR displays a 0.24 dB typical insertion loss, viewable here on SMW112SF006-36 PDF datasheet specification download with dimensions and CAD drawing specs on this product page.

Seamless 0.24 dB loss flexible waveguide WR-112 with 36 inches of length cpr-112g brass flanges can be bent to E and H planes without impairing the voltage standing wave ratio (or VSWR) of 1.07:1. The one-time E-plane minimum bend radius (or MBR) for Fairview Microwave’s SMW112SF006-36 35° degrees/ft MOR copper waveguide cable is 0.98 inches with 1.77 inches H-plane MBR. Fairview Microwave WR-112 cpr-112g flange silver-plated flexible waveguide with 0.24 dB insertion loss and 1.07:1 VSWR provides industry-leading vibration isolation with added protection and support from its highly-advanced neoprene sleeve. This WR-112 seamless flexible copper 36” long waveguide cable has a maximum input power of 4 kWatts and maximum peak power of 315 kWatts.

In business since 1992, Fairview Microwave supplies these rapid-shipping 36 in. 35° degrees/ft seamless waveguide cables that bend easily to fix misalignments. Our knowledgeable sales team aids in procuring SMW112SF006-36 WR-112 seamless silver-plated flexible waveguides using cpr-112g brass flanges online or by phone. Fairview Microwave offers this WR-112 36 in. copper seamless flexible waveguide with cpr-112g flanges covering 7.05 GHz to 10 GHz with SMW112SF006-36 PDF datasheet specifications with CAD drawing dimension specs download. These 0.24 dB insertion loss 10 GHz max frequency waveguide cables with 1.07:1 VSWR are great for one-stop shopping. With same business day shipping worldwide from our ISO-registered facility, you should name Fairview Microwave as your primary source for flexible waveguides.