To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-112 Standard Waveguide Horn With Square Cover Flange and 10 dB Typical Gain Operating From 7.05 GHz to 10 GHz Frequency Range

SKU: SH1112-10
Pricing
QUANTITYPRICE
1-4$790.02
5-9$758.42
10-24$726.82
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:2
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Replaced By: FM9858B-10
Product Documents