Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-112 Standard Waveguide Horn With Square Cover Flange and 20 dB Typical Gain Operating From 7.05 GHz to 10 GHz Frequency Range

SKU: SH1112-20
DISCONTINUED PRODUCT
Replaced By: FM9858B-20
Product Documents
0110
SH1112-20
Datasheet
SH1112-20
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-112
Gain Min20
Frequency, Min7.05 GHz
Frequency, Max10 GHz
Beam Width V19.3
Beam Width H19.3
Description

WR-112 Standard Waveguide Horn With Square Cover Flange and 20 dB Typical Gain Operating From 7.05 GHz to 10 GHz Frequency Range

Waveguide horn with coaxial adapter transition (can also called a waveguide horn antenna) SH1112-20 from Fairview Microwave is just one part in a large selection of our waveguide components. Our waveguide horn antenna with coax adapter transition is manufactured with a WR-112 waveguide size. Fairview WR-112 waveguide horn antenna is constructed with a None connector and built to precise RF / microwave / millimeter wave waveguide antenna design specifications.

WR-112 waveguide antenna with None adapter transition from Fairview Microwave is a dB gain and in-stock now. Our None WR-112 dB gain horn waveguide antenna has a minimum frequency of 7.05 GHz and a maximum frequency of 10 GHz. This waveguide WR-112 horn antenna with None transition has a vertical beam width of 19.3 and horizontal of 19.3 degrees at 3 dB.

Additional specs of this dB gain Waveguide horn with None input can be found on the WR-112 waveguide antenna datasheet specifications above. This Wave guide horn antenna is part of over one million RF, microwave and millimeter wave components in-stock. Our part number SH1112-20 Waveguide antenna horn with None coaxial adapter is ready for same day purchase and shipping worldwide. Fairview also stocks a wide array of other waveguide antenna products that ship same-day from our warehouse for all your RF/microwave and millimeter wave WR-112 waveguide component needs.