To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-112 Twistable Flexible Waveguide in 24 Inch Using CPR-112G Flange With a 7.05 GHz to 10 GHz Frequency Range

SKU: SMW112TF006-24
Pricing
QUANTITYPRICE
1-4$400.00
5-9$384.00
10-24$368.00
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Description

WR-112 Twistable Flexible Waveguide in 24 Inch Using CPR-112G Flange With a 7.05 GHz to 10 GHz Frequency Range

Fairview Microwave SMW112TF006-24 ships same-day worldwide and is a WR-112 twistable flexible waveguide (also known as waveguide cable). Our constantly in-stock WR-112 twistable brass waveguide cables with silver plating are 24 inches long. WR-112 flexible 24” waveguide SMW112TF006-24 by Fairview Microwave is manufactured with cpr-112g brass flanges. These high-quality 24 inch twistable flexible waveguides function up to a maximum frequency of 10 GHz. Fairview Microwave offers expert tech support help on these 7.05 GHz minimum to 10 GHz maximum silver-plated flexible waveguides with cpr-112g brass flanges.

Waveguide components like SMW112TF006-24 WR-112 10 GHz 24 in. cables with high-quality neoprene sleeves, have been provided by Fairview Microwave since 1992 (Sun Moon Electronics originally). Fairview Microwave 7.05 GHz minimum frequency cpr-112g brass flange 24-inch twistable waveguide cables have a one-time maximum offset rotation (or MOR) of 80° degrees/ft and a repeated MOR of 20° degrees/ft. Our 7.05 GHz to 10 GHz frequency range flexible waveguide with 80° degrees/ft MOR displays a 0.24 dB typical insertion loss, viewable here on SMW112TF006-24 PDF datasheet specification download with dimensions and CAD drawing specs on this product page. These 0.24 dB insertion loss twistable silver-plated waveguides with 80° degrees/ft MOR feature advanced neoprene jackets with a maximum operating pressure (or MOP) of 35 psig.

Twistable 0.24 dB loss flexible waveguide WR-112 with 24 inches of length cpr-112g brass flanges can be twisted and/or bent to E and H planes without impairing the voltage standing wave ratio (or VSWR) of 1.07:1. The one-time E-plane minimum bend radius (or MBR) for Fairview Microwave’s SMW112TF006-24 80° degrees/ft MOR brass waveguide cable is 3 inches with 6 inches H-plane MBR. Repeated E-plane MBR and H-plane MBR for this 24 inch long twistable 7.05 GHz to 10 GHz flexible waveguide is 12 inches and 24 inches respectively. Fairview Microwave WR-112 cpr-112g flange silver-plated flexible waveguide with 0.24 dB insertion loss and 1.07:1 VSWR provides industry-leading vibration isolation with added protection and support from its highly-advanced neoprene sleeve. This WR-112 twistable flexible brass 24” long waveguide cable 35 psig MOP has a maximum input power of 1.5 kWatts and maximum peak power of 315 kWatts.

In business since 1992, Fairview Microwave supplies these rapid-shipping 24 in. 35 psig MOP 80° degrees/ft twistable waveguide cables that bend easily to fix misalignments. Our knowledgeable sales team aids in procuring SMW112TF006-24 WR-112 twistable silver-plated flexible waveguides using cpr-112g brass flanges with 12 inch E-Plane and 24 inch H-plane repeated MBR online or by phone. Fairview Microwave offers this WR-112 24 in. brass twistable flexible waveguide with cpr-112g flanges covering 7.05 GHz to 10 GHz with SMW112TF006-24 PDF datasheet specifications with CAD drawing dimension specs download. These 0.24 dB insertion loss 10 GHz max frequency waveguide cables with 1.07:1 VSWR are great for one-stop shopping. With same business day shipping worldwide from our ISO-registered facility, you should name Fairview Microwave as your primary source for flexible waveguides.