Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-112 Waveguide H-Bend Commercial Grade Using UG-51/U Flange With a 7.05 GHz to 10 GHz Frequency Range

SKU: SMF112HB
Pricing
QUANTITYPRICE
1-9$245.72
10-24$240.81
25-99$235.89
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 4
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Type of BendH-Bend
Waveguide Size 1WR-112
Flange Size 1UG-51/U
Waveguide Size 2WR-112
Flange Size 2UG-51/U
Frequency, Min7.05 GHz
Frequency, Max10 GHz
Description

WR-112 Waveguide H-Bend Commercial Grade Using UG-51/U Flange With a 7.05 GHz to 10 GHz Frequency Range

Waveguide bend SMF112HB from Fairview Microwave is just one part in a large selection of our waveguide components. Fairview waveguide bend is manufactured in a H-Bend type with a WR-112 waveguide size.Our WR-112 H-Bend waveguide is constructed with a UG-51/U flange and built to precise RF / microwave / millimeter wave waveguide bend component design specifications.

This WR-112 H-Bend waveguide with UG-51/U flange from Fairview is commercial grade and in-stock now.Our WR-112 commercial grade waveguide bend has a minimum frequency of 7.05 GHz and a maximum frequency of 10 GHz.Additional specs on this Waveguide bend can be found on the datasheet specifications above.

H-Bend waveguide with WR-112 is part of over one million RF, microwave and millimeter wave components in stock. Our SMF112HB Wave guide bend is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other waveguide products that ship same day from our facility for all your RF/microwave waveguide component needs.